Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Grasscalm
Description
Artificial lawn blockade round D 20
Bill of material
D 20-350-40
Article Number
1500-40
Level of Development
Internal diameter
mm
GRASSCALM Installation DE
Info DE
GRASSCALM Installation EN
Info EN
GRASSCALM eShop DE
Info DE
GRASSCALM eShop EN
Info EN
Outside dimensions
23x23x8 cm
Material
PP
Lawn width
7 cm
Weight
250 g
Suitable for
Post and bar articles, Irrigation systems, Lighting fixtures
Previews
3D
Dimension
2D
Download CAD models